SST3904
NPN, SOT-23, 40V 200mA, Switching Transistor

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SST3904T116
Status | Active
Package | SOT-23
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236AB

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

40

Collector current Io(Ic) [A]

0.2

hFE

100 to 300

hFE (Min.)

100

hFE (Max.)

300

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Find Similar

Features:

· For switching
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

SST3904HZG   Grade| Automotive StatusActive
X

Most Viewed