ROHM Product Detail

Not Recommended for New Designs IMX9
NPN+NPN High hFE & Muting Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | IMX9T110
Package | SMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457

JEITA Package

SC-74

Number of terminal

6

Polarity

NPN+NPN

Collector-Emitter voltage VCEO1[V]

20

Collector current Io(Ic) [A]

0.5

Collector-Emitter voltage VCEO2[V]

20

Collector current(continuous) IC2[A]

0.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.3)

Features:

· Ultra-compact complex bipolar transistor
· For pre-amplifier
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed