ROHM Product Detail

BCX19
NPN, SOT-23, 45V 0.5A, Small Signal Transistor

BCX19 is high gain and low saturation voltage transistor for audio frequency small signal amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BCX19T116
Status | Active
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

45

Collector current Io(Ic) [A]

0.5

hFE

100 to 600

hFE (Min.)

100

hFE (Max.)

600

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Find Similar

Features:

  • High gain and low saturation voltage.
  • Complements the BCX17.
  • Similar Products

     

    Different Grade

    BCX19HZG   Grade| Automotive StatusActive

    X

    Most Viewed