BC847C
NPN, SOT-23, 45V 100mA, General Purpose Transistor

The NPN general purpose transistor BC847C is designed for audio frequency small signal amplifier.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | BC847CT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-23

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

45

Collector current Io(Ic) [A]

0.1

hFE

420 to 800

hFE (Min.)

420

hFE (Max.)

800

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Find Similar

Features:

  • BVCEO>45V(IC=1mA)

Similar Products

 

Different Grade

BC847CHZG   Grade| Automotive StatusActive
X

Most Viewed