BC846B
NPN, SOT-23, 65V 120mA, General Purpose Transistor
						
						
						
						
						BC846B
						
						NPN, SOT-23, 65V 120mA, General Purpose Transistor 
						 
						
						
					
				
			
		
			
				
				BC846B is the BVCEO65V transistor for audio frequency small signal amplifier
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-236AB (SOT-23)
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
65
Collector current Io(Ic) [A]
0.12
hFE
200 to 450
hFE (Min.)
200
hFE (Max.)
450
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.4x2.9 (t=1.2)
Features:
- BVCEO65V(IC=1mA)
 - Complements the BC857B HZG.