ROHM Product Detail

BC846B
NPN, SOT-23, 65V 120mA, General Purpose Transistor

BC846B is the BVCEO65V transistor for audio frequency small signal amplifier

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BC846BT116
Status | Active
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

65

Collector current Io(Ic) [A]

0.12

hFE

200 to 450

hFE (Min.)

200

hFE (Max.)

450

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Find Similar

Features:

  • BVCEO65V(IC=1mA)
  • Complements the BC857B HZG.

Similar Products

 

Different Grade

BC846BHZG   Grade| Automotive StatusActive

X

Most Viewed