ROHM Product Detail

Not Recommended for New Designs 2SCRC41C
NPN, SOT-23, 120V 50mA, High-Voltage Amplifier Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 2SCRC41CT116
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

120

Collector current Io(Ic) [A]

0.05

hFE

180 to 560

hFE (Min.)

180

hFE (Max.)

560

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Features:

  • High breakdown voltage (BVCEO=120V)
  • Complements the 2SARA41C/2SA1579U3.

Similar Products

 

Different Grade

2SCRC41CHZG   Grade| Automotive Status|  Active

X

Most Viewed