ROHM Product Detail

2SCRC41CHZG
NPN, SOT-23, 120V 50mA, High-Voltage Amplifier Transistor for Automotive

2SCRC41CHZG is a transistor for high-voltage amplifier. Complementary is the 2SARA41C HZG

Product Detail

 
Part Number | 2SCRC41CHZGT116
Status | Active
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Active

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

120

Collector current Io(Ic) [A]

0.05

hFE

180 to 560

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High breakdown voltage (BVCEO=120V)
  • Complements the 2SARA41C HZG
X

Most Viewed