2SCR573D3
NPN, TO-252 (DPAK), 50V 3A, Power Transistor

2SCR573D3 is a power transistor with Low VCE(sat), suitable for low frequency amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SCR573D3TL1
Status | Recommended
Package | TO-252
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

10

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

3

hFE

180 to 450

hFE (Min.)

180

hFE (Max.)

450

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.4)

Find Similar

Features:

  • Suitable for Power Driver.
  • Complementary PNP Types : 2SAR573D3.
  • Low VCE(sat)
    VCE(sat)=350mV(Max.).
    (IC/IB=1A/50mA)

Similar Products

 

Different Grade

2SCR573D3FRA   Grade| Automotive StatusRecommended
X

Most Viewed