ROHM Product Detail

2SCR573D3FRA
NPN, TO-252 (DPAK), 50V 3A, Power Transistor for Automotive

2SCR573D3FRA is a power transistor with Low VCE(sat), suitable for low frequency amplifier.

Product Detail

 
Part Number | 2SCR573D3FRATL
Status | Recommended
Package | TO-252 (TL)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Supply Status ?

Recommended

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

10

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

3

hFE

180 to 450

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Similar Products

 

Different Grade

2SCR573D3   Grade| Standard StatusRecommended

X

Most Viewed