2SC5824
NPN, SOT-89, 60V 3A, High Speed Switching Transistor
2SC5824
2SC5824
NPN, SOT-89, 60V 3A, High Speed Switching Transistor
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
New alternative products may be available.
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
SOT-89
JEITA Package
SC-62
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.5
Collector-Emitter voltage VCEO1[V]
60
Collector current Io(Ic) [A]
3
hFE
120 to 270
hFE (Min.)
120
hFE (Max.)
270
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.5x4 (t=1.5)
Features:
· For high-speed switching· Small Surface Mount Package
· Pb Free/RoHS Compliant