ROHM Product Detail

Last Time Buy 2SC4618
NPN, SOT-416, 25V 50mA, High frequency Transistor

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | 2SC4618TL
Status | Last Time Buy
Package | EMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-416

JEITA Package

SC-75A

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.15

Collector-Emitter voltage VCEO1[V]

25

Collector current Io(Ic) [A]

0.05

hFE

82 to 180

hFE (Min.)

82

hFE (Max.)

180

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.9)

Features:

· For high frequency
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed