2SA1774E3
PNP, SOT-416, -50V -150mA, General Purpose Transistor

2SA1774E3 is a transistor with excellent hFE linearity. Complementary is 2SC4617E3.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | 2SA1774E3TL
Status | Recommended
Package | EMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Code

SOT-416

JEITA Package

SC-75A

Number of terminal

3

Polarity

PNP

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.15

hFE

120 to 390

hFE (Min.)

120

hFE (Max.)

390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.7)

Find Similar

Features:

  • Excellent hFE linearity.
  • Complements the 2SC5658/2SC4617EB/
    2SC4617E3/2SC4081UB/2SC4081U3/2SC2412K

Similar Products

 

Different Grade

2SA1774E3HZG   Grade| Automotive StatusRecommended
X

Most Viewed