ROHM Product Detail

2SA1774E3HZG
PNP, SOT-416, -50V -150mA, General Purpose Amplification Transistor for Automotive

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

Product Detail

 
Part Number | 2SA1774E3HZGTL
Status | Recommended
Package | EMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Supply Status ?

Recommended

Package Code

SOT-416

JEITA Package

SC-75A

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.15

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.15

hFE

120 to 390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Excellent hFE linearity.
  • Complements the 2SC4617E3 HZG.

Similar Products

 

Different Grade

2SA1774E3   Grade| Standard Status|  Recommended

X

Most Viewed