2SA1774
PNP, SOT-416, -50V -150mA, General Purpose Transistor
2SA1774
PNP, SOT-416, -50V -150mA, General Purpose Transistor
2SA1774 is a transistor with excellent hFE linearity. Complementary is 2SC4617.
Product Detail
Specifications:
Package Code
SOT-416
JEITA Package
SC-75A
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.15
Collector-Emitter voltage VCEO1[V]
-50
Collector current Io(Ic) [A]
-0.15
hFE
120 to 390
hFE (Min.)
120
hFE (Max.)
390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.9)
Features:
- Excellent hFE linearity.
- Complementary: 2SC4617