ROHM Product Detail

2SA1774
PNP, SOT-416, -50V -150mA, General Purpose Transistor

2SA1774 is a transistor with excellent hFE linearity. Complementary is 2SC4617.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SA1774TL
Status | Active
Package | EMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-416

JEITA Package

SC-75A

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.15

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.15

hFE

120 to 390

hFE (Min.)

120

hFE (Max.)

390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.9)

Find Similar

Features:

  • Excellent hFE linearity.
  • Complementary: 2SC4617

Similar Products

 

Different Grade

2SA1774FRA   Grade| Automotive Status|  Active

X

Most Viewed