ROHM Product Detail

SSTA06HZG
NPN, SOT-23, 80V 0.5A, General Purpose Transistor for Automotive

SSTA06HZG is the high reliability Automotive transistor, suitable for audio frequency small signal amplifier.

Product Detail

 
Part Number | SSTA06HZGT116
Status | Active
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Active

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

80

Collector current Io(Ic) [A]

0.5

hFE

100 to

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • BVCEO80V(IC=1mA)
  • Complements the SSTA56 HZG

Similar Products

 

Different Grade

SSTA06   Grade| Standard StatusActive

X

Most Viewed