SST4401HZG
NPN, SOT-23, 40V 0.6A, Medium Power Transistor for Switching for Automotive
SST4401HZG
SST4401HZG
NPN, SOT-23, 40V 0.6A, Medium Power Transistor for Switching for Automotive
SST4401HZG is the high reliability Automotive transistor, suitable for audio frequency small signal amplifier.
Product Detail
Specifications:
Supply Status
Active
Package Code
SOT-23
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
40
Collector current Io(Ic) [A]
0.6
hFE
20 to
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- BVCEO=40V(Min.) ; at IC=1mA
- Complements the SST4403 HZG.