ROHM Product Detail

SST2907AHZG
PNP, SOT-23, -60V -0.6A, Medium Power Transistor for Switching for Automotive

SST2907AHZG is the high reliability Automotive transistor, suitable for audio frequency small signal amplifier.

Product Detail

 
Part Number | SST2907AHZGT116
Status | Active
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Active

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-60

Collector current Io(Ic) [A]

-0.6

hFE

75 to

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • BVCEO-60V(IC=-10mA)

Similar Products

 

Different Grade

SST2907A   Grade| Standard StatusActive

X

Most Viewed