BSS64AHZG
NPN, SOT-23, 100V 100mA, High-Voltage Amplifier Transistor for Automotive

BSS64AHZG is a SOT-23 package Transistor for high voltage amplifier. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | BSS64AHZGT116
Status | Active
Package | SOT-23
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Active

Package Code

TO-236AB

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

100

Collector current Io(Ic) [A]

0.1

hFE

30 to

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High breakdown voltage. (BVCEO=100V)
  • Complements the BSS63A HZG

Similar Products

 

Different Grade

BSS64A   Grade| Standard StatusActive
X

Most Viewed