BSS4130AHZG
NPN, SOT-23, 30V 1A, General Purpose Amplification Transistor for Automotive

BSS4130AHZG is a SOT-23 package Transistor for low frequency amplifier, driver. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | BSS4130AHZGT116
Status | Active
Package | SOT-23
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Active

Package Code

TO-236AB

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

30

Collector current Io(Ic) [A]

1

hFE

270 to 680

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • A collector current is large
  • Collector-Emitter saturation voltage is low.
    VCE(sat)≦350mV at IC=500mA/IB=25mA
  • Complements the BSS5130A HZG

Similar Products

 

Different Grade

BSS4130A   Grade| Standard StatusActive
X

Most Viewed