ROHM Product Detail
 
								
									
										Not Recommended for New Designs
									
								
								
				
							
						2SCR552PFRA
NPN Driver Transistor (AEC-Q101 Qualified)
						
						
							
								Not Recommended for New Designs
							
						
						
						
						2SCR552PFRA
						
						NPN Driver Transistor (AEC-Q101 Qualified)
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
								×
								   
								      
								         
								
 
								
							Product Detail
Replacement Product For 2SCR552PFRA
| Part Number | 
																										 
																											
																										 | 
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																						
																							
																								
																								
																									
																										 
																											
																										 | 
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																								
																								
																								
																							
																						
																							
																						
																					
|---|---|---|
| Ordering Part Number | 2SCR552PFRAT100 | 2SCR552PHZGT100 | 
| Similar Level | - | Same Pinout, Package | 
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended | 
| Package | MPT3 | MPT3 | 
| Unit Quantity | 1000 | 1000 | 
| Minimum Packing Quantity | 1000 | 1000 | 
| Packing Type | Taping | Taping | 
| RoHS | Yes | Yes | 
| Package Code | TO-243 (SOT-89) | TO-243 (SOT-89) | 
| Package Size [mm] | 4.0x4.5 (t=1.7) | 4.0x4.5 (t=1.7) | 
| Number of terminal | 3 | 3 | 
| Polarity | NPN | NPN | 
| Collector Power dissipation PC [W] | 0.5 | 0.5 | 
| Collector-Emitter voltage VCEO1 [V] | 30.0 | 30.0 | 
| Collector current Ic [A] | 3.0 | 3.0 | 
| hFE | 200 to 500 | 200 to 500 | 
| Mounting Style | Surface mount | Surface mount | 
| JEITA Package | SC-62 | SC-62 | 
| Storage Temperature (Min.)[°C] | -55 | -55 | 
| Storage Temperature (Min.)[°C] | 150 | 150 | 
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) | 
									
		Show / Hide Parameters
		
		
	
		X