ROHM Product Detail

2SC4617FRA
NPN, SOT-416, 50V 150mA, General Purpose Amplification Transistor for Automotive

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

New alternative products may be available.

Product Detail

 
Part Number | 2SC4617FRATL
Status | Active
Package | EMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Supply Status ?

Active

Package Code

SOT-416

JEITA Package

SC-75A

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.15

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.15

hFE

120 to 390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· General Purpose
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

2SC4617   Grade| Standard Status|  Active

X

Most Viewed