ROHM Product Detail

2SC4617E3HZG
NPN, SOT-416, 50V 150mA, General Purpose Amplification Transistor for Automotive

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

Product Detail

 
Part Number | 2SC4617E3HZGTL
Status | Recommended
Package | EMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Supply Status ?

Recommended

Package Code

SOT-416

JEITA Package

SC-75A

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.15

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.15

hFE

120 to 390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low Cob.Cob=2.0pF(Typ.)
  • Complements the 2SA1774E3 HZG.

Similar Products

 

Different Grade

2SC4617E3   Grade| Standard StatusRecommended

X

Most Viewed