2SAR586JFRG
PNP, TO-263AB, -80V -5A, Power Transistor for Automotive
2SAR586JFRG
2SAR586JFRG
PNP, TO-263AB, -80V -5A, Power Transistor for Automotive
The power bipolar PNP transistor 2SAR586JFRG is designed for driver circuits.
Product Detail
Specifications:
Supply Status
Active
Package Code
TO-263AB
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
40
Collector-Emitter voltage VCEO1[V]
-80
Collector current Io(Ic) [A]
-5
hFE
120 to 390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x9 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Suitable for Power Driver
- Complementary NPN Types : 2SCR586J FRG
- Low VCE(sat)
VCE(sat)=-320mV(Max.)
(IC/IB=-2A/-100mA) - AEC-Q101 Qualified