ROHM Product Detail
Not Recommended for New Designs
2SAR513PFRA
PNP Driver Transistor (AEC-Q101 Qualified)
Not Recommended for New Designs
2SAR513PFRA
PNP Driver Transistor (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SAR513PFRA
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | 2SAR513PFRAT100 | 2SAR513PHZGT100 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | MPT3 | MPT3 |
| Unit Quantity | 1000 | 1000 |
| Minimum Packing Quantity | 1000 | 1000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TO-243 (SOT-89) | TO-243 (SOT-89) |
| Package Size [mm] | 4.0x4.5 (t=1.7) | 4.0x4.5 (t=1.7) |
| Number of terminal | 3 | 3 |
| Polarity | PNP | PNP |
| Collector Power dissipation PC [W] | 0.5 | 0.5 |
| Collector-Emitter voltage VCEO1 [V] | -50.0 | -50.0 |
| Collector current Ic [A] | -1.0 | -1.0 |
| hFE | 180 to 450 | 180 to 450 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-62 | SC-62 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Min.)[°C] | 150 | 150 |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X