ROHM Product Detail

2SAR513PHZG
PNP, SOT-89, -50V -1A, Medium Power Transistor for Automotive

2SAR513PHZG is a power transistor with Low VCE(sat), suitable for low frequency amplifier.

Notice of Upcoming PCN

Product Detail

 
Part Number | 2SAR513PHZGT100
Status | Recommended
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 1
Product Longevity Program | 8 Years

Specifications:

Supply Status ?

Recommended

Package Code

TO-243 (SOT-89)

JEITA Package

SC-62

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-1

hFE

180 to 450

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.0x4.5 (t=1.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low saturation voltage VCE(sat)=-400mV (Max.) (IC/IB=-500mA/-25mA)
  • High speed switching
  • AEC-Q101 Qualified
X

Most Viewed