ROHM Product Detail

Not Recommended for New Designs 2SA2029FHA
PNP, SOT-723, -50V -150mA, General Purpose Amplification Transistor for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 2SA2029FHAT2L
Package | VMT3
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes
MSL | 1

Specifications:

Supply Status ?

Not Recommended for New Designs

Package Code

SOT-723

JEITA Package

SC-105AA

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.15

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.15

hFE

120 to 390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.55)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

· General Purpose
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

2SA2029   Grade| Standard Status|  Recommended

X

Most Viewed