ROHM Product Detail

2SA2029
PNP, SOT-723, -50V -150mA, General Purpose Transistor

2SA2029 is a transistor with excellent hFE linearity. Complementary is 2SC5658.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SA2029T2L
Status | Recommended
Package | VMT3
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes
MSL | 1
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-723

JEITA Package

SC-105AA

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.15

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.15

hFE

120 to 390

hFE (Min.)

120

hFE (Max.)

390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.55)

Find Similar

Features:

  • Excellent hFE linearity.
  • Complements the 2SC5658/2SC4617EB/
    2SC4617E3/2SC4081UB/2SC4081U3/2SC2412K
X

Most Viewed