ROHM Product Detail

Obsolete BH6260MWX
SPST Type (Single Pole Single Throw)

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BH6260MWX-E2
Status | Obsolete
Package | USON016X3315
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Function

SP Type (USB 1ch / UART 1ch)

Vcc(Min.)[V]

2.9

Vcc(Max.)[V]

3.7

Output type

CMOS

ON Resistance [ohm]

5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.3x1.5 (t=0.6)

Features:

・5Ω switches connect inputs to outputs
・Low Capacity Analog SW 2ch with clamp Diode
・1.8V Output Inverter 2ch
・16-Pin SON Package
X

Most Viewed