ROHM Product Detail

Not Recommended for New Designs BD7LS02G-C
Automotive Single 2-input NOR gate

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD7LS02G-CTL
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Function

Single 2-input NOR gate

Vcc(Min.)[V]

1.65

Vcc(Max.)[V]

5.5

H Input Voltage (Min.)[V]

Vcc x 0.7

L Input Voltage (Max.)[V]

Vcc x 0.3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • AEC-Q100 Qualified (Grade 1)
    4000V Human-body Model
    1000V Charged-device Model
  • Low Power Consumption
  • 5.5V Tolerant Inputs
  • Output Tolerant Supports Partial Power Down Mode Operation
  • Package SSOP5 is Similar to SOT-23-5 (JEDEC)
X

Most Viewed