ROHM Product Detail

ML22Q374-NNNTD(Tray)
Short-time Playback - Internal D-class Speaker Amplifier Type

Lapis

ML22Q374 is voice synthesis LSI with built-in Flash memory that stores speech data.
This LSI includes edit ROM, ADPCM2 decoder, low pass filter and D-class speaker amplifier. Also, ML22Q374 support the synchronous serial interface.
By integrating all the functions required for voice output into a single chip, this LSI can be more easily incorporated in compact portable devices.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML22Q374-NNNTDZ0ARL
Status | Active
Package | P-TSSOP20-0225-0.65-TK6
Packing Type | Tray
Unit Quantity | 4160
Minimum Package Quantity | 4160
RoHS | Yes
MSL | 2

Specifications:

Common Standard

AEC-Q100 (Automotive Grade)

Operating Voltage [V]

2.0 to 5.5

Operating Frequency [MHz]

4.096

Oscillator

Built-in

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

ROM Capacity [bit] ?

Flash
692K *2

Number of Phrases

30

Maximum Playback Time ?

28sec

CPU I/F

Clock synchronous serial

SP Amplifier Output [W] / Class

1.0/
D-class

Number of Mixing (Internal) [ch]

1

Others

Disconnection/Short circuit detection

Automotive Grade

Yes

AEC-Q100 standard

Yes

Industrial Grade

Yes

Find Similar

Development Support

 
    • Reference Board
    • RB-S22Q374TD20
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22Q374 (TSSOP20 package)
      Composition
      • Reference board with TSSOP20 socket
      • User's Manual
      Notes
      • Used by connecting to SDCB2.
      • Reference board for TSSOP20 package.

  • User's Guide Purchase Inquiry
    • Reference Board
    • RB-S22Q374MB16
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22Q374 (SSOP16 package)
      Composition
      • Reference board with SSOP16 socket
      • User's Manual
      Notes
      • Used by connecting to SDCB2.
      • Reference board for SSOP16 package.

  • User's Guide Purchase Inquiry
    • Development Kit
    • SDCK3
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22530, Q532, Q533, Q535
      • ML22620, Q623, Q624, Q625, Q626
      • ML22660, Q663, Q664, Q665, Q666
      • ML22Q234, Q244, Q254
      • ML22Q274, Q284, Q294
      • ML22572, 573, Q573, Q553, ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22863, 864, 865
      Composition
      • Sound device control board 3 [SDCB3]
      • USB cable

  • User's Guide Buy
    • Development Kit
    • SDCK
    • Supply Status
      Obsolete
      Supporuted LSI
      • ML22572, 573, Q573, Q553
      • ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22723, 724, 725
      • ML22863, 864, 865
      • ML22763, 764, 765
      • ML22420, 460
      Composition
      • Software: Speech LSI Utility, Wave Editor, SDCB Controller
      • Hardware: Sound device control board 2 [SDCB2], accessories (USB cable, AC adapter)

  • Buy

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed