ROHM Product Detail

ML22Q234-NNNTD(Tray)
Short-time Playback - Internal D-class Speaker Amplifier Type

Lapis

ML22Q234/ML22Q244/ML22Q254 can easily play sound by simply entering a simple command from the MCU.
These have clock synchronous serial, stand-alone, and I2C interfaces to meet the needs of a wide range of customers.
In addition to the functions required for sound output, such as the high-quality sound and high-compression algorithm HQ-ADPCM, oscillation circuit, and 1W monaural class D speaker amplifier, it also has a function to rewrite sound data from the MCU.
The sound function can be easily realized simply by adding these LSIs.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML22Q234-NNNTDZWARL
Status | Recommended
Package | P-TSSOP20-0225-0.65-TK6
Packing Type | Tray
Unit Quantity | 4160
Minimum Package Quantity | 4160
RoHS | Yes
MSL | 2

Specifications:

Operating Voltage [V]

2.0 to 5.5

Operating Frequency [MHz]

8.192

Oscillator

Built-in

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

ROM Capacity [bit] ?

Flash
676K *1

Number of Phrases

30/62

Maximum Playback Time ?

34sec *3

CPU I/F

Clock synchronous serial

SP Amplifier Output [W] / Class

1.0/
D-class

Number of Mixing (Internal) [ch]

1

Others

Disconnection and short circuit detection function

Automotive Grade

No

AEC-Q100 standard

No

Industrial Grade

Yes

Find Similar

Development Support

 
    • Reference Board
    • RB-S22Q234TD20
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22Q234
      Composition
      • Reference board with TSSOP20 socket
      • User's Manual
      Notes
      • Used by connecting to SDCB3.

  • User's Guide Buy
    • Development Kit
    • SDCK3
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22530, Q532, Q533, Q535
      • ML22620, Q623, Q624, Q625, Q626
      • ML22660, Q663, Q664, Q665, Q666
      • ML22Q234, Q244, Q254
      • ML22Q274, Q284, Q294
      • ML22572, 573, Q573, Q553, ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22863, 864, 865
      Composition
      • Sound device control board 3 [SDCB3]
      • USB cable

  • User's Guide Buy

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed