ROHM Product Detail

Not Recommended for New Designs ML22Q533-NNNTB(Tray)
Internal Memory Type

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML22Q533-NNNTBZ0AX
Package | P-TQFP48-0707-0.50-Z6K6-MC
Packing Type | Tray
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Common Standard

AEC-Q100 (Automotive Grade)

Operating Voltage [V]

2.7 to 3.6 or 3.3 to 5.5

Operating Frequency [MHz]

4.096
4.000

Oscillator

Built-in
External

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

ROM Capacity [bit] ?

Flash
4M

Number of Phrases

4096

Maximum Playback Time ?

202sec *2

CPU I/F

I2C /
Clock synchronous serial

SP Amplifier Output [W] / Class

1.0/
AB-class

Number of Mixing (Internal) [ch]

4

Others ?

Rewrite Flash from MCU *4/ Serial Audio Interface / Failure detection

Automotive Grade

Yes

AEC-Q100 standard ?

Yes

Industrial Grade

-

Development Support

 
    • Reference Board
    • RB-S22Q53xTB48
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22Q532
      • ML22Q533
      • ML22Q535
      Composition
      • Reference board with TQFP48 socket
      • User's Manual
      Notes
      • Used by connecting to SDCB3.

  • User's Guide Buy
    • Development Kit
    • SDCK3
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22530, Q532, Q533, Q535
      • ML22620, Q623, Q624, Q625, Q626
      • ML22660, Q663, Q664, Q665, Q666
      • ML22Q234, Q244, Q254
      • ML22Q274, Q284, Q294
      • ML22572, 573, Q573, Q553, ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22863, 864, 865
      Composition
      • Sound device control board 3 [SDCB3]
      • USB cable

  • User's Guide Buy

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed