ML22Q532-NNNTB(Tray)
Internal Memory TypeThis product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Common Standard
AEC-Q100 (Automotive Grade)
Operating Voltage [V]
2.7 to 3.6 or 3.3 to 5.5
Operating Frequency [MHz]
4.096
4.000
Oscillator
Built-in
External
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
ROM Capacity [bit] ?
Flash
2M
Number of Phrases
4096
Maximum Playback Time ?
99sec *2
CPU I/F
I2C /
Clock synchronous serial
SP Amplifier Output [W] / Class
1.0/
AB-class
Number of Mixing (Internal) [ch]
4
Others ?
Rewrite Flash from MCU *4/ Serial Audio Interface / Failure detection
Automotive Grade
Yes
AEC-Q100 standard ?
Yes
Industrial Grade
-
Development Support
-

- Reference Board
- RB-S22Q53xTB48
- Supply Status
- Recommended
- Supporuted LSI
- ML22Q532
- ML22Q533
- ML22Q535
- Composition
- Reference board with TQFP48 socket
- User's Manual
- Notes
- Used by connecting to SDCB3.
-

- Development Kit
- SDCK3
- Supply Status
- Recommended
- Supporuted LSI
- ML22530, Q532, Q533, Q535
- ML22620, Q623, Q624, Q625, Q626
- ML22660, Q663, Q664, Q665, Q666
- ML22Q234, Q244, Q254
- ML22Q274, Q284, Q294
- ML22572, 573, Q573, Q553, ML22594
- ML22Q374, Q394
- ML22562, 563, Q563
- ML22823, 824, 825
- ML22863, 864, 865
- Composition
- Sound device control board 3 [SDCB3]
- USB cable
"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.