ROHM Product Detail

ML22Q274-NNNTD(Taping)
Internal Memory Type

Lapis

ML22Q274/ML22Q284/ML22Q294 is a speech synthesis LSI supporting an in-vehicle quality that incorporates Flash memory for storing sound code data.
ML22Q274 can be controlled the clock synchronization serial interface, ML22Q284 can be controlled with a standalone interface, and ML22Q294 can be controlled with a I2C interface.
By integrating D-class speaker amplifier, solution required for sound output is made possible with single chip.

Product Detail

 
Part Number | ML22Q274-NNNTDZ0ATL
Status | Recommended
Package | P-TSSOP20-0225-0.65-TK6
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 2

Specifications:

Common Standard

AEC-Q100 (Automotive Grade)

Operating Voltage [V]

2.0 to 5.5

Operating Frequency [MHz]

4.096

Oscillator

Built-in

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

ROM Capacity [bit] ?

Flash
692K *1

Number of Phrases

30/62

Maximum Playback Time ?

28sec *3

CPU I/F

Clock synchronous serial

SP Amplifier Output [W] / Class

1.0/
D-class

Number of Mixing (Internal) [ch]

1

Others ?

Disconnection and short circuit detection function

Automotive Grade

Yes

AEC-Q100 standard ?

Yes

Industrial Grade

-

Find Similar

Development Support

 
    • Reference Board
    • RB-S22Q274TD20
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22Q274
      Composition
      • Reference board with TSSOP20 socket
      • User's Manual
      Notes
      • Used by connecting to SDCB3.

  • User's Guide Buy
    • Development Kit
    • SDCK3
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22530, Q532, Q533, Q535
      • ML22620, Q623, Q624, Q625, Q626
      • ML22660, Q663, Q664, Q665, Q666
      • ML22Q234, Q244, Q254
      • ML22Q274, Q284, Q294
      • ML22572, 573, Q573, Q553, ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22863, 864, 865
      Composition
      • Sound device control board 3 [SDCB3]
      • USB cable

  • User's Guide Buy

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed