ROHM Product Detail

ML22120TB(Tray)
External Memory Type

Lapis

ML22120TB is a speech synthesis LSI suitable for Acoustic Vehicle Alerting System (AVAS) and sounds outside the vehicle. It is equipped with functions for adjusting playback sounds such as vehicle proximity alert sounds. By changing the pitch and volume of the playback sound, it is possible to comply with the legal requirements for vehicle proximity alert sounds, making it easy to realize vehicle proximity alert sounds. An equalizer function is also provided to simplify sound adjustment after installation in the vehicle and for each vehicle. Furthermore, a failure detection function is provided to detect abnormalities in communication with the main microcontroller or external oscillator, allowing for safe and reliable use.
Sample is available under ML22120TB (Packing Type : Taping).

Data Sheet Buy Sample

Product Detail

 
Part Number | ML22120TBZ0A-MX
Status | Recommended
Package | P-TQFP32-0707-0.80-ZK6
Packing Type | Tray
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Specifications:

Operating Voltage [V]

2.7 to 3.6

Operating Frequency [MHz]

4.096
4.000

Oscillator

Built-in
External

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

ROM Capacity [bit] ?

External maximum 128M

Number of Phrases

64

Maximum Playback Time ?

17min*6
(At 128Mbit external memory, 16bitPCM, 8kHz sampling)

CPU I/F

I2C /
Clock synchronous serial

Number of Mixing (Internal) [ch]

4

Others ?

Pitch and volume control / 5band Equalizer / Serial Audio Interface / Failure detection

Automotive Grade

Yes

AEC-Q100 standard ?

-*8
(Compliance Schedule)

Industrial Grade

-

Find Similar

Development Support

 
    • Reference Board
    • RB-D22120TB32
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22120TB
      • ML22120GP
      Composition
      • ML22120TB mounted
      • External flash memory
      • Reference board with external amplifier
      • User's manual
      Notes
      • Used by connecting to SDCB3.

  • User's Guide Buy
    • Development Kit
    • SDCK3
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22530, Q532, Q533, Q535
      • ML22620, Q623, Q624, Q625, Q626
      • ML22660, Q663, Q664, Q665, Q666
      • ML22Q234, Q244, Q254
      • ML22Q274, Q284, Q294
      • ML22572, 573, Q573, Q553, ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22863, 864, 865
      Composition
      • Sound device control board 3 [SDCB3]
      • USB cable

  • User's Guide Buy
    • Reference Design
    • EV2W_LCM-EVK-A05
    • EV2W_LCM-EVK-A05 is the reference design that uses ROHM automotive LED drivers for EV Two Wheelers (TW) lighting application. The solution is integrated with Speech IC Acoustic Vehicle Alert System (AVAS). Devices used in the design are automotive grade. The reference board will enable users test operation and evaluate performance characteristics of the Head Lamp, DRL Driver (BD18354MUF), Tail Lamp Driver (BD18347AEFV), Turn Indicator Driver (BD18327EFV), Animation LED Driver (BD18333EUV) for automotive lighting applications.

  • User's Guide Detail

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed