ROHM Product Detail

ML22120GP(Tray)
External Memory Type

Lapis

ML22120GP is a speech synthesis LSI suitable for Acoustic Vehicle Alerting System (AVAS) and sounds outside the vehicle. It is equipped with functions for adjusting playback sounds such as vehicle proximity alert sounds. By changing the pitch and volume of the playback sound, it is possible to comply with the legal requirements for vehicle proximity alert sounds, making it easy to realize vehicle proximity alert sounds. An equalizer function is also provided to simplify sound adjustment after installation in the vehicle and for each vehicle. Furthermore, a failure detection function is provided to detect abnormalities in communication with the main microcontroller or external oscillator, allowing for safe and reliable use.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML22120GPZ05A-MX
Status | Recommended
Package | P-WQFN24-0404-0.50-A63
Packing Type | Tray
Unit Quantity | 4900
Minimum Package Quantity | 4900
RoHS | Yes
MSL | 3

Specifications:

Operating Voltage [V]

2.7 to 3.6

Operating Frequency [MHz]

4.096
4.000

Oscillator

Built-in
External

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

ROM Capacity [bit] ?

External maximum 128M

Number of Phrases

64

Maximum Playback Time ?

17min*6
(At 128Mbit external memory, 16bitPCM, 8kHz sampling)

CPU I/F

I2C /
Clock synchronous serial

Number of Mixing (Internal) [ch]

4

Others ?

Pitch and volume control / 5band Equalizer / Serial Audio Interface / Failure detection

Automotive Grade

Yes

AEC-Q100 standard ?

-

Industrial Grade

-

Find Similar

Development Support

 
    • Reference Board
    • RB-D22120TB32
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22120TB
      • ML22120GP
      Composition
      • ML22120TB mounted
      • External flash memory
      • Reference board with external amplifier
      • User's manual
      Notes
      • Used by connecting to SDCB3.

  • User's Guide Buy
    • Development Kit
    • SDCK3
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22530, Q532, Q533, Q535
      • ML22620, Q623, Q624, Q625, Q626
      • ML22660, Q663, Q664, Q665, Q666
      • ML22Q234, Q244, Q254
      • ML22Q274, Q284, Q294
      • ML22572, 573, Q573, Q553, ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22863, 864, 865
      Composition
      • Sound device control board 3 [SDCB3]
      • USB cable

  • User's Guide Buy

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed