ML22120GP(Taping)
External Memory TypeML22120GP is a speech synthesis LSI suitable for Acoustic Vehicle Alerting System (AVAS) and sounds outside the vehicle. It is equipped with functions for adjusting playback sounds such as vehicle proximity alert sounds. By changing the pitch and volume of the playback sound, it is possible to comply with the legal requirements for vehicle proximity alert sounds, making it easy to realize vehicle proximity alert sounds. An equalizer function is also provided to simplify sound adjustment after installation in the vehicle and for each vehicle. Furthermore, a failure detection function is provided to detect abnormalities in communication with the main microcontroller or external oscillator, allowing for safe and reliable use.
Product Detail
Specifications:
Operating Voltage [V]
2.7 to 3.6
Operating Frequency [MHz]
4.096
4.000
Oscillator
Built-in
External
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
ROM Capacity [bit] ?
External maximum 128M
Number of Phrases
64
Maximum Playback Time ?
17min*6
(At 128Mbit external memory, 16bitPCM, 8kHz sampling)
CPU I/F
I2C /
Clock synchronous serial
Number of Mixing (Internal) [ch]
4
Others ?
Pitch and volume control / 5band Equalizer / Serial Audio Interface / Failure detection
Automotive Grade
Yes
AEC-Q100 standard ?
-
Industrial Grade
-
Development Support
-

- Reference Board
- RB-D22120TB32
- Supply Status
- Recommended
- Supporuted LSI
- ML22120TB
- ML22120GP
- Composition
- ML22120TB mounted
- External flash memory
- Reference board with external amplifier
- User's manual
- Notes
- Used by connecting to SDCB3.
-

- Development Kit
- SDCK3
- Supply Status
- Recommended
- Supporuted LSI
- ML22530, Q532, Q533, Q535
- ML22620, Q623, Q624, Q625, Q626
- ML22660, Q663, Q664, Q665, Q666
- ML22Q234, Q244, Q254
- ML22Q274, Q284, Q294
- ML22572, 573, Q573, Q553, ML22594
- ML22Q374, Q394
- ML22562, 563, Q563
- ML22823, 824, 825
- ML22863, 864, 865
- Composition
- Sound device control board 3 [SDCB3]
- USB cable
"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.