Not Recommended for New Designs
									
								
								
				
							
						SCS306AH
650V, 6A, THD, High Surge Resistance, Silicon-carbide (SiC) SBD
								SCS306AH
							
							
							
						
						
							
								Not Recommended for New Designs
							
						
						
						
						SCS306AH
						
						650V, 6A, THD, High Surge Resistance, Silicon-carbide (SiC) SBD
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
													Part Number | SCS306AHGC9
												
												
													Status | 
														
															
																Not Recommended for New Designs
															
																
													
												
												
													Package | 
														
															
																TO-220ACP
															
														
													
												
												
													
														Packing Type | Tube
													
												
													
														
															Unit Quantity | 1000
														
													
													
													
														
															Minimum Package Quantity | 50
														
													
												
													RoHS | 
															Yes
														
													
												
												
											Specifications:
Grade
Standard
Reverse Voltage[V]
650
Continuous Forward Current[A]
6
Generation
3rd Gen
Total Power Dissipation[W]
46
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
15.6x10.2 (t=4.7)
Features:
- Shorter recovery time
 - Reduced temperature dependence
 - High-speed switching possible
 - High surge current capability