ROHM Product Detail

SCS220AN
650V, 20A, SMD, Silicon-carbide (SiC) SBD

Switching loss reduced, enabling high-speed switching. (Wide creepage distance, 3-pin package)

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCS220ANTRL
Status | Recommended
Package | TO-263-2L
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

650

Continuous Forward Current[A]

20

Generation

2nd Gen

Total Power Dissipation[W]

136

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.1x10.1 (t=4.7)

Find Similar

Features:

  • Low forward voltage
  • Negligible recovery time/current
  • Temperature independent switching behavior
  • Wide creepage distance = min. 5.10mm

Videos & Catalogs

 
Loading...
X

Most Viewed