ROHM Product Detail

SCS206AJ
650V, 6A, SMD, Silicon-carbide (SiC) SBD

Switching loss reduced, enabling high-speed switching. (Surface mount package)

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCS206AJTLL
Status | Active
Package | LPTL
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

650

Continuous Forward Current[A]

6

Generation

2nd Gen

Total Power Dissipation[W]

48

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.1x10.1 (t=4.7)

Find Similar

Features:

・Shorter recovery time
・Reduced temperature dependence
・High-speed switching possible

Similar Products

 

Different Grade

SCS206AJHR   Grade| Automotive StatusActive

X

Most Viewed