ROHM Product Detail

SCZ4006KTA
DOT-247 (2-in-1), 1200V, 209A, Half-bridge, SiC Power Module

SCZ4006KTA is a 1200V rated SiC molded module. DOT-247 features a form that joins two discrete TO-247 packages, enabling a high power density. Its 2-in-1 configuration makes it applicable to a wide range of circuit topologies; with two topology options—half-bridge and common-source—it also supports multilevel circuits such as 3-level NPC, 3-level T-NPC and 5-level ANPC.
DOT-247 is ideal for industrial equipment such as PV inverters, UPS systems, and semiconductor relays.

Product Detail

 
Part Number | SCZ4006KTAC23
Status | Recommended
Package | DOT-247
Packing Type | Tube
Unit Quantity | 225
Minimum Package Quantity | 15
RoHS | Yes

Specifications:

Drain-source Voltage[V]

1200

Drain Current[A]

209

Total Power Dissipation[W]

704

Drain-source On-state Resistance(Typ.)[mΩ]

6

Junction Temperature (Max.) [℃]

175

Storage Temperature (Min.) [℃]

-40

Storage Temperature (Max.) [℃]

125

Package

Half-Bridge

Package Size [mm]

26.45x31.5 (t=5.25)

Find Similar

Features:

  • DOT247 package with the 4th Generation SiC-MOSFET
  • VDSS = 1200V
  • Low RDS(on)
  • High-speed switching possible
  • Low switching losses
  • Tvjmax = 175°C
  • Compact design
  • High power density

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF68023
    • SCZ4006KTAC23-EVK001 Three Phase Inverter Evaluation Board
    • This SCZ4006KTAC23-EVK-001 provides detailed specifications for a 3-phase inverter that utilizes Silicon Carbide (SiC) MOSFETs.

      The SCZ4006KTAC23-EVK-001 is a reference design platform for evaluating a three-phase inverter system utilizing ROHM's 4th Generation SiC MOSFETs in a DOT-247 package. This evaluation kit includes a power board, gate drive board, and sensing board, offering a comprehensive solution for high-efficiency power conversion applications upto 10kVA.
      This reference design includes comprehensive design resources such as schematics, bill of materials (BOM), and PCB layout files. It features a reference board built with DOT-247 package SiC MOSFETs, optimized for high-performance three-phase inverter applications.

      We encourage to explore the advanced control capabilities of this EVK and consider its integration into your future power electronics development projects.

Videos & Catalogs

 
Loading...
X

Most Viewed