ROHM Product Detail

SCT2H12NWB
1700V, 3.9A, 7-pin SMD, Silicon-carbide (SiC) MOSFET

SCT2H12NWB is an SiC (Silicon Carbide) planar MOSFET. (SiC-SBD not co-packed) Features include high voltage resistance, low ON resistance, and fast switching speed.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCT2H12NWBTL1
Status | Active
Package | TO-263CA-7LSHYAD
Packing Type | Taping
Unit Quantity | 800
Minimum Package Quantity | 800
RoHS | Yes
MSL | 1

Specifications:

Drain-source Voltage[V]

1700

Drain-source On-state Resistance(Typ.)[mΩ]

1150

Generation

2nd Gen (Planar)

Drain Current[A]

3.9

Total Power Dissipation[W]

39

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.5x10.2 (t=4.7)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Wide creepage distance = 6.1 mm
  • Simple to drive
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed