ROHM Product Detail

Obsolete SCH2080KE
1200V, 40A, THD, Silicon-carbide (SiC) MOSFET with SBD

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | SCH2080KEC
Status | Obsolete
Package | TO-247
Packing Type | Tube
Unit Quantity | 360
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Drain-source Voltage[V]

1200

Drain-source On-state Resistance(Typ.)[mΩ]

80

Generation

2nd Gen (Planar)

Drain Current[A]

40

Total Power Dissipation[W]

262

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

20.95x15.9 (t=5.21)

Features:

・High-speed switching
・Low ON resistance
・Low body diode Qrr and trr
・Ensured reliability of body diode conduction
・SiC SBD co-packed
X

Most Viewed