Pressure Sensor IC - BM1386GLV
BM1386GLV is piezo-resistive pressure sensor. BM1386GLV performs temperature compensation for MEMS inside chip internally, so it’s very easy to get pressure information.
×
Specifications:
Grade
Standard
Sensor Type
Pressure Sensor Ics
Vcc(Min.)[V]
1.7
Vcc(Max.)[V]
3.6
Pressure Range [hPa]
300 to 1300
Relative Pressure Accuracy (Typ.) [hPa]
±0.12
Absolute Pressure Accuracy (Typ.) [hPa]
±1
Current Consumption (Typ.) [uA]
5.0
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
- Piezo-resistive pressure sensor
- Pressure range is from 300hPa to 1300hPa
- Built-in temperature compensation function
- I²C bus interface (f/s mode support)
- Built-in FIFO