Last Time Buy
BU27030NUC
Digital 16bit Serial Output Type Ambient Light Sensor IC
Last Time Buy
BU27030NUC
Digital 16bit Serial Output Type Ambient Light Sensor IC
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For BU27030NUC
Part Number |
|
|
---|---|---|
Ordering Part Number | BU27030NUC-E2 | BH1730FVC-TR |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | WSON008X2120 | WSOF6 |
Unit Quantity | 4000 | 3000 |
Minimum Packing Quantity | 4000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Sensor Type | Digital ALS | Digital ALS |
Vcc(Min.)[V] | 1.7 | 2.4 |
Vcc(Max.)[V] | 3.6 | 3.6 |
Output Type | I2C | I2C |
illuminance Measurement Range[lx] | 0 to 20,000 | 0 to 65, 000 |
Output Sensitivity Gain | - | - |
Sensitivity Variations[%] | ±15 | ±15 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 85 | 85 |
Package Size [mm] | 2x2.1 (t=0.6) | 1.6x3 (t=0.75) |
Show / Hide Parameters
X