BH1726NUC
Digital 16bit Serial Output Type Ambient Light Sensor IC

BH1726NUC is a digital Ambient Light Sensor IC with I²C bus interface. This IC is most suitable for obtaining ambient light data for adjusting LCD and backlight power of TV and mobile phone. It is capable of detecting a very wide range of illuminance.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH1726NUC-E2
Status | Active
Package | WSON008X2120
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Sensor Type

Digital ALS

Vcc(Min.)[V]

2.3

Vcc(Max.)[V]

3.6

Output Type

I2C

illuminance Measurement Range[lx]

0 to 30, 000

Sensitivity Variations[%]

±15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2x2.1 (t=0.6)

Find Similar

Features:

  • Built-in Ircut filter
  • 2 outputs with different spectral response
  • Correspond to dark window because of high sensitivity
  • Rejecting 50Hz/60Hz light noise
  • I²Cbus interface (f/s mode support)
  • It is possible to select 2 type of I²C bus slave address.
  • Correspond to 1.8V logic interface
  • Resolution 0.0003lx/count (Typ)
    (In highest gain and longest measurement time setting)
X

Most Viewed