ROHM Product Detail

Not Recommended for New Designs BH1682FVC
Analog Current Output Type Ambient Light Sensor IC

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BH1682FVC-TR
Package | WSOF5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Sensor Type

Analog ALS

Vcc(Min.)[V]

2.3

Vcc(Max.)[V]

5.5

Output Type

Logarithmic Current(Source)

illuminance Measurement Range[lx]

1 to 55, 000

Sensitivity Variations[%]

±3µA

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

80

Package Size [mm]

1.6x1.6 (t=0.6)

Features:

  • Built-in log scale current AMP
  • Built-in Ircut filter
  • Built-in shutdown function
  • Correspond to 1.8V logic interface
X

Most Viewed