ROHM Product Detail

Obsolete MNR35J5RJ
Chip Resistor Networks

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | MNR35J5RJ
Status | Obsolete
Package | MNR35
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

3216(1206)x5

Rated Power[W]

0.015625

Resistance Tolerance

J (±5%)

Resistance range[Ω]

56 to 100K

Resistance(Min.)[Ω]

56

Resistance(Max.)[Ω]

100000

Temperature Coefficient[ppm/°C]

±200

Type

Chip Networks

Number of terminals

10

Number of elements

8

Operating Temperature[°C]

-55 to 125

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q200 (Automotive Grade)

Features:

・Best matching to pull-up/pull-down circuit.
・8 elements are integrated in the compact one package, which helps to save the mounting space.
・Compared with standard 4-element type chip resistor network, the mounting cost shall be halved.
・The use
X

Most Viewed